Remote Input/Output (I/O Terminals)
KAS
Related Documents
Please find in the table below the list of each I/O component available
| I/O terminal part number | Description | Tech. Manual |
|---|---|---|
| AKT-AN-200-000 | 2 Channel Thermocouple Input Module |
|
| AKT-AN-400-000 | 4 Channel Thermocouple Input Module |
|
| AKT-AN-410-000 | 4 Channel Analog Input Module, 0-10 VDC |
|
| AKT-AN-420-000 | 4 Channel Analog Input Module, 0-20 mA |
|
| AKT-AN-810-000 | 8 Channel Analog Input Module, 0-10 VDC |
|
| AKT-AN-820-000 | 8 Channel Analog Input Module, 0-20 mA |
|
| ACCT-AT-220-000 | 2 Channel Analog Output Module, 0-20 mA |
|
| AKT-AT-410-000 | 4 Channel Analog Output Module, 0-10 VDC |
|
| AKT-AT-420-000 | 4 Channel Analog Output Module, 0-20 mA |
|
| AKT-AT-810-000 | 8 Channel Analog Output Module, 0-10 VDC |
|
| AKT-AT-820-000 | 8 Channel Analog Output Module, 0-20 mA |
|
| AKT-DN-004-000 | 4 Channel Digital Input Module, 24 VDC 3ms |
|
| AKT-DN-008-000 | 8 Channel Digital Input Module, 24 VDC 3ms |
|
| AKT-DNH-004-000 | 4 Channel Digital Input Module, 24 VDC 0.2ms |
|
| AKT-DNH-008-000 | 8 Channel Digital Input Module, 24 VDC 0.2ms |
|
| AKT-DT-004-000 | 4 Channel Digital Output Module, 24 VDC 0.5A |
|
| AKT-DT-008-000 | 8 Channel Digital Output Module, 24 VDC 0.5A |
|
| AKT-DT-2RT-000 | 2 Channel Relay Output Module, 230 V AC 2.0A Rel.2NO Pot.-Free |
|
| AKT-ECT-000-000 | EtherCATEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs Bus Coupler |
|
| AKT-EM-000-000 | Standard-Bus End Terminal |
|
| AKT-IM-000-000 | Isolation / Separation Terminal |
|
| AKT-PS-024-000 | Power Supply, 24 VDC |
|
| AKT-PSF-024-000 | Fused Power Supply with diagnostics, 24 VDC |
|
| AKT-SM-L15-000 | Stepper Motor Terminal, 24 VDC, 1.5 A |
|
| AKT-SM-L50-000 | Stepper Motor Terminal, 50 VDC, 5 A |
|
-
-
24-volt power is not passed through AKT-AN-200-000 and AKT-AN-400-000 thermocouple modules. To get 24VDC power to devices that need it (such as an AKT_AT-410-000 Output module) there are two possible solutions. :
- Place the module requiring 24VDC before the thermocouple module.
- Add a power feed module (AKT-PS-024-000 or AKT-PSF-024-000) after the thermocouple module.
Table 11-4: List of KAS I/O Terminals
-
-
Refer to our Web site for up-to-date information and material that are available in the Automation Component Solutions section.
Note that you first need to log in before accessing KAS Literature.
|
Copyright © 2018 Kollmorgen |
|